Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
V-Ms-FPM-Ex Metr. - Ex accessories
Bill of material
V-Ms-FPM-Ex 1.198.1600.50
AG
Thread
M 16 x 1.5
GL
6.0 mm
H
9.0 mm
SW
19 mm
DT
Operating Temperature
-20°C - 180°C
BN
Order No.
1.198.1600.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices